ARGO Replacement Filter Elements
Elements-Betterfit
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Stat-Free
No
Collapse Rating (bar)
20 210
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1293050 | Model Code Description N/A 3.1260 R 05 BNK4 /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 4.6 in118 mm | Length N/A 23.7 in601 mm | Core Products |
| 1301146 | Model Code Description N/A 3.510 D 010 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in45 mm | Length N/A 3.9 in99.5 mm | Core Products |
| 1265433 | Model Code Description N/A 3.510 D 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in45 mm | Length N/A 3.9 in99.5 mm | Core Products |
| 1309103 | Model Code Description N/A 3.510 D 20 BNK4 /-S20 | Absolute Filter Rating N/A 20 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in45 mm | Length N/A 3.9 in99.5 mm | Core Products |
| 1299376 | Model Code Description N/A 3.520 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in45 mm | Length N/A 7.9 in200 mm | Core Products |
| 1265435 | Model Code Description N/A 3.623 D 10 BHK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.2 in55 mm | Length N/A 9.2 in233 mm | Core Products |
| 1272111 | Model Code Description N/A 3.723 RK 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.5 in64 mm | Length N/A 9.1 in232 mm | Core Products |
| 1265439 | Model Code Description N/A 3.817 D 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 6.7 in170 mm | Core Products |
| 2202896 | Model Code Description N/A 3.823 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 9.2 in233 mm | Core Products |
| 1317038 | Model Code Description N/A 3.823 D 05 BNK4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 9.2 in233 mm | Core Products |
| 1265441 | Model Code Description N/A 3.823 D 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 9.2 in233 mm | Core Products |
| 1265442 | Model Code Description N/A 3.833 D 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 13.2 in335.4 mm | Core Products |