COMPANY HEADER
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 3.1260 R 05 BNK4 /-KB N/A 5 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 4.6 in118 mm N/A 23.7 in601 mm
N/A 3.510 D 010 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in45 mm N/A 3.9 in99.5 mm
N/A 3.510 D 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in45 mm N/A 3.9 in99.5 mm
N/A 3.510 D 20 BNK4 /-S20 N/A 20 µm N/A BHK=Only Glass Fibers-Low Collapse N/A N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in45 mm N/A 3.9 in99.5 mm
N/A 3.520 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in45 mm N/A 7.9 in200 mm
N/A 3.623 D 10 BHK4 N/A 10 µm N/A BHK=Only Glass Fibers-High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in55 mm N/A 9.2 in233 mm
N/A 3.723 RK 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.5 in64 mm N/A 9.1 in232 mm
N/A 3.817 D 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.1 in80 mm N/A 6.7 in170 mm
N/A 3.823 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.1 in80 mm N/A 9.2 in233 mm
N/A 3.823 D 05 BNK4 N/A 5 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.1 in80 mm N/A 9.2 in233 mm
N/A 3.823 D 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.1 in80 mm N/A 9.2 in233 mm
N/A 3.833 D 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.1 in80 mm N/A 13.2 in335.4 mm
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1