COMPANY HEADER
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

N/A 9.01.06 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.03.07 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.9 in100 mm N/A 7.4 in187 mm
N/A 9.04.06MA020P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.04.06MA20BN N/A 20 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.04.10MA05BN N/A 5 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.04.10MA10BN N/A 10 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.04.10MA20BN N/A 20 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.04.10MA20P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.05.10 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.05.12MA10BN N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A
N/A 9.05.12MA20BN N/A 20 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A 4.7 in120.6 mm N/A 11.5 in292 mm
N/A 9.05.14MA10BN N/A 10 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A 4.7 in120.6 mm N/A 14.2 in359.5 mm
N/A 9.05.14MA50BN N/A N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A 4.7 in120.6 mm N/A 14.2 in359.5 mm
N/A 9.10.05MA06BN N/A 6 µm N/A BN/HC=Betamicron® Low Capacity N/A Nitrile Rubber (NBR) N/A 3.7 in93 mm N/A 5.4 in136 mm
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1