EATON Replacement Filter Elements
Elements-Betterfit
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Stat-Free
No
Collapse Rating (bar)
20
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2078107 | Model Code Description N/A 17.01.07 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2082028 | Model Code Description N/A 17.02.03 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.5 in37 mm | Length N/A 3 in75.5 mm | Core Products |
| 2701408 | Model Code Description N/A 17.388-10UM | Absolute Filter Rating N/A | Media Type N/A | Seal N/A | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |