COMPANY HEADER
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

N/A 7.0004 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.8 in45 mm N/A 3.3 in83 mm
N/A 7.0013 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.4 in60 mm N/A 8.8 in223 mm
N/A 7.0015 D 100 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.4 in60 mm N/A 6.8 in173 mm
N/A 7.0015 D 50 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.4 in60 mm N/A 2.9 in73 mm
N/A 7.0030 D 06 BH4 N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 3.1 in80 mm N/A 9.8 in250 mm
N/A 7.0045 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.1 in80 mm N/A 15.6 in396 mm
N/A 7.0055 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 4.3 in110 mm N/A 22.40 in569 mm
N/A 7.0058 D 20 BN4 /-V-B3 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 4.3 in110 mm N/A 33.6 in853.5 mm
N/A 7.0059 D 06 BN4 /-B3 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.3 in110 mm N/A 43.3 in1100 mm
N/A 7.0059 D 10 BN4 /-B3 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4.3 in110 mm N/A 43.3 in1100 mm
N/A 7.0120 R 01 BN4 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A
N/A 7.0145 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 6.3 in160 mm N/A 15.7 in400 mm
N/A 7.0270 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 6.3 in160 mm N/A 38.9 in989 mm
N/A 7.0270 R 05 BNK4 N/A 5 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A 6.3 in160 mm N/A 38.9 in989 mm
N/A 7.0270 R 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A 6.3 in160 mm N/A 38.9 in989 mm
N/A 7.10 D 25 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.8 in45 mm N/A 1.3 in34 mm
N/A 7.140 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in74 mm N/A 5.8 in148 mm
N/A 7.140 D 06 BH4 N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in74 mm N/A 5.8 in148 mm
N/A 7.1801 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5.6 in143 mm N/A 29.7 in754 mm
N/A 7.1801 R 10 BNK4 N/A 10 µm N/A BHK=Only Glass Fibers-Low Collapse N/A Nitrile Rubber (NBR) N/A 5.6 in143 mm N/A 29.7 in754 mm
N/A 7.1801 R 25 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 5.6 in143 mm N/A 29.7 in754 mm
N/A 7.361 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 4 in102 mm N/A 9.1 in231 mm
N/A 7.460 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in74 mm N/A 14.8 in375 mm
N/A 7.460 D 200 W /-V N/A N/A W=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A 2.9 in74 mm N/A 14.8 in375 mm
N/A 7.561 R 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 5.6 in143 mm N/A 10.4 in263 mm
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2