Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2080007 | Model Code N/A 6.05.19 R 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 18.9 in480 mm | Core Products |
| 2091480 | Model Code N/A 6.05.19 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 18.9 in480 mm | Core Products |
| 1298079 | Model Code N/A 6.05.19 R 10 ECO/N | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 18.9 in480 mm | Core Products |
| 2561298 | Model Code N/A 6.10.10 R 010 BN | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 10.2 in260 mm | Core Products |
| 2097204 | Model Code N/A 6.10.10 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 10.2 in260 mm | Core Products |
| 2091033 | Model Code N/A 6.10.10 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 10.2 in260 mm | Core Products |
| 2058441 | Model Code N/A 6.10.10 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 10.2 in260 mm | Core Products |
| 2204354 | Model Code N/A 6.10.18 R 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 18.3 in465 mm | Core Products |
| 2092273 | Model Code N/A 6.10.18 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 18.3 in465 mm | Core Products |
| 2071473 | Model Code N/A 6.11.06 R 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.8 in72 mm | Length N/A 7.9 in200 mm | Core Products |
| 2093153 | Model Code N/A 6.12.07 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.8 in72 mm | Length N/A 7.9 in200 mm | Core Products |
| 1302010 | Model Code N/A 6.12.07 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.8 in72 mm | Length N/A 7.9 in200 mm | Core Products |
| 2096276 | Model Code N/A 6.12.07 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.8 in72 mm | Length N/A 7.9 in200 mm | Core Products |
| 1301422 | Model Code N/A 6.15.21 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in202 mm | Length N/A 21.5 in545 mm | Core Products |
| 1302873 | Model Code N/A 6.15.21 R 10 BN4 /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in202 mm | Length N/A 21.5 in545 mm | Core Products |
| 2097590 | Model Code N/A 6.15.21 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in202 mm | Length N/A 21.5 in545 mm | Core Products |
| 2086108 | Model Code N/A 6.16.04 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A | Length N/A | Core Products |
| 2094392 | Model Code N/A 6.16.04 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A | Length N/A | Core Products |
| 2088027 | Model Code N/A 6.17.42 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in203 mm | Length N/A 43 in1090 mm | Core Products |
| 2090444 | Model Code N/A 6.18.12 D 125 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 7.5 in190 mm | Core Products |
| 1302014 | Model Code N/A 6.19.07 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 7.5 in190 mm | Core Products |
| 1305755 | Model Code N/A 6.19.07 R 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.2 in106 mm | Length N/A 7.5 in190 mm | Core Products |
| 1302016 | Model Code N/A 6.22.32 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8 in202 mm | Length N/A 32.5 in825 mm | Core Products |
| 2210549 | Model Code N/A 6.01.06 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in55.88 mm | Length N/A 4.8 in122 mm | Core Products |
| 1326200 | Model Code N/A 6.10.18 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm | Core Products |