HILLIARD/HILCO Replacement Filter Elements
Elements-Betterfit
1 2
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Collapse Rating (bar)
10 10 20 210
Stat-Free
No Yes
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1312417 | Model Code Description N/A 12.01.18 D 01 BN4 /-2.625 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2058776 | Model Code Description N/A 12.01.18 D 03 BN4 /-2.625 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2062323 | Model Code Description N/A 12.01.18 D 03 BN4 /-3.13 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2062272 | Model Code Description N/A 12.01.18 D 05 BN4 /-2.625 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2062335 | Model Code Description N/A 12.01.18 D 05 BN4 /-3.13 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 1319927 | Model Code Description N/A 12.01.18 D 05 ON /-2.625-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal N/A | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in150.7 mm | Length N/A 35.9 in911.8 mm | Core Products |
| 2069702 | Model Code Description N/A 12.01.18 D 10 BN4 /-2.50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2062282 | Model Code Description N/A 12.01.18 D 10 BN4 /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2207951 | Model Code Description N/A 12.01.18 D 10 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2065216 | Model Code Description N/A 12.01.18 D 10 BN4 /-3.13 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2202217 | Model Code Description N/A 12.01.18 D 20 BN4 /-2.625 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2207393 | Model Code Description N/A 12.01.18 D 20 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2206396 | Model Code Description N/A 12.01.18 D 40 AM /-2.625 | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 18 in457.2 mm | Core Products |
| 2207913 | Model Code Description N/A 12.02.34 D 10 BN4 /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 34.1 in866.2 mm | Core Products |
| 2207985 | Model Code Description N/A 12.02.34 D 20 BN4 /-2.625 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 34.1 in866.2 mm | Core Products |
| 2069701 | Model Code Description N/A 12.02.36 D 03 BN4 /-2.50 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2068335 | Model Code Description N/A 12.02.36 D 03 BN4 /-2.625 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2062494 | Model Code Description N/A 12.02.36 D 03 BN4 /-3.13 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2068345 | Model Code Description N/A 12.02.36 D 05 BN4 /-2.625 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2064423 | Model Code Description N/A 12.02.36 D 05 BN4 /-3.13 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2088525 | Model Code Description N/A 12.02.36 D 10 BN/AM /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2062283 | Model Code Description N/A 12.02.36 D 10 BN4 /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2069616 | Model Code Description N/A 12.02.36 D 10 BN4 /-3.13 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm | Core Products |
| 2203644 | Model Code Description N/A 12.02.36 D 10 XSX /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A XSX=Stat-X | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 5.9 in151.1 mm | Length N/A 36 in914.5 mm | Core Products |
| 1317081 | Model Code Description N/A 12.02.36 D 10 XSX /-2.625-GE | Absolute Filter Rating N/A 10 µm | Media Type N/A XSX=Stat-X | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 5.9 in151.1 mm | Length N/A 36 in914.5 mm | Core Products |
1 2