HY-PRO Replacement Filter Elements
Elements-Betterfit
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Stat-Free
No
Collapse Rating (bar)
10 20 210
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2092854 | Model Code Description N/A 33.01.16 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.6 in90.5 mm | Length N/A 16 in407.6 mm | Core Products |
| 2093705 | Model Code Description N/A 33.02.25 R 03 BN4 /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Bypass Cap | Outside Diameter N/A | Length N/A | Core Products |
| 2205970 | Model Code Description N/A 33.03.18 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2206393 | Model Code Description N/A 33.03.18 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2206394 | Model Code Description N/A 33.03.18 R 05 BN4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2204901 | Model Code Description N/A 33.03.18 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2206395 | Model Code Description N/A 33.03.36 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2205008 | Model Code Description N/A 33.03.36 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2091910 | Model Code Description N/A 33.03.36 R 05 BN4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2205009 | Model Code Description N/A 33.03.36 R 10 BN4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 2207577 | Model Code Description N/A 33.04.18 S 020 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A | Length N/A | Core Products |