INTERNORMEN Replacement Filter Elements
Elements-Betterfit
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Stat-Free
No
Collapse Rating (bar)
10 10 20 207 210
Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2077304 | Model Code N/A 26.02.04 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.7 mm | Length N/A 4.6 in116.8 mm | Core Products |
| 2077420 | Model Code N/A 26.02.04 D 20 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.9 in99.7 mm | Length N/A 4.6 in116.8 mm | Core Products |
| 2077421 | Model Code N/A 26.03.08 D 10 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6.9 in175 mm | Length N/A 8.3 in212 mm | Core Products |