COMPANY HEADER
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 2.020 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A N/A N/A
N/A 2.050 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.050 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.050 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.050 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.050 D 25 BH4 N/A 25 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.050 D 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 3.7 in93 mm
N/A 2.080 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 100 W /-210BAR N/A N/A W=Stainless Steel Wire Mesh N/A N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 200 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 25 BH4 N/A 25 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.080 D 50 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 6.8 in172 mm
N/A 2.110 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 06 BH4 N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.110 D 50 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.9 in47 mm N/A 9.8 in248 mm
N/A 2.150 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.3 in83 mm N/A 5.6 in142 mm
N/A 2.150 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.3 in83 mm N/A 5.6 in142 mm
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3