Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2203116 | Model Code Description N/A 1.11.16 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2560334 | Model Code Description N/A 1.11.16 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2060617 | Model Code Description N/A 1.11.16 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2073173 | Model Code Description N/A 1.11.16 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2083957 | Model Code Description N/A 1.11.16 D 12 ECO/C /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 1262440 | Model Code Description N/A 1.11.16 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 1271797 | Model Code Description N/A 1.11.16 D 17 BH4 /-V | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2060618 | Model Code Description N/A 1.11.16 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 2064779 | Model Code Description N/A 1.11.16 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 16.8 in427 mm | Core Products |
| 1269108 | Model Code Description N/A 1.12.04 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in114.6 mm | Core Products |
| 1269109 | Model Code Description N/A 1.12.04 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in114.6 mm | Core Products |
| 1269121 | Model Code Description N/A 1.12.04 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in114.6 mm | Core Products |
| 1269110 | Model Code Description N/A 1.12.04 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in114.6 mm | Core Products |
| 1269112 | Model Code Description N/A 1.12.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 8.2 in208.1 mm | Core Products |
| 1269113 | Model Code Description N/A 1.12.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 8.2 in208.1 mm | Core Products |
| 1269124 | Model Code Description N/A 1.12.08 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 8.2 in208.1 mm | Core Products |
| 1269114 | Model Code Description N/A 1.12.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 8.2 in208.1 mm | Core Products |
| 1269115 | Model Code Description N/A 1.12.08 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 8.2 in208.1 mm | Core Products |
| 1269126 | Model Code Description N/A 1.12.13 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 12.8 in324.6 mm | Core Products |
| 1269116 | Model Code Description N/A 1.12.13 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 12.8 in324.6 mm | Core Products |
| 1269117 | Model Code Description N/A 1.12.13 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 12.8 in324.6 mm | Core Products |
| 1269118 | Model Code Description N/A 1.12.13 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.7 in69 mm | Length N/A 12.8 in324.6 mm | Core Products |
| 1269965 | Model Code Description N/A 1.13.04 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1253327 | Model Code Description N/A 1.13.04 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251509 | Model Code Description N/A 1.13.04 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |