101 - 125 of 676 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 1.07.04 D 10 BH4 /-EPR N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 10 BH4 /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 12 BN4 N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 12 BN4 /-EPR N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 12 BN4 /-EPR-SO103H N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 12 BN4 /-V N/A 12 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 17 BH4 N/A 17 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 17 BH4 /-V N/A 17 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.04 D 25 BN4 /-V N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 4.4 in112.8 mm
N/A 1.07.08 D 01 BN4 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BH4 /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BN4 /-EPR N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BN4 /-EPR SO103H N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BH4 N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BH4 /-EPR N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BH4 /-SFREE N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BH4 /-V N/A 6 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BN4 N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BN4 /-EPR N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BN4 /-V N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
N/A 1.07.08 D 06 BN4 /-V-SFREE N/A 6 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 1.8 in44.5 mm N/A 8.1 in206.2 mm
101 - 125 of 676 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »