Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|---|---|
2206398 | Model Code Description N/A 4.08.10 D 05 BN4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.6 in67 mm | Length N/A 9.7 in247.5 mm | Core Products |
2088929 | Model Code Description N/A 4.11.39 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
2088930 | Model Code Description N/A 4.11.39 D 05 ECO/C /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
2206212 | Model Code Description N/A 4.11.39 D 20 ECO/C /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
2088536 | Model Code Description N/A 4.13.13 D 10 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A | Length N/A | Core Products |
2092739 | Model Code Description N/A 4.14.13 D 10 BN4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.7 in95 mm | Length N/A 12.6 in320 mm | Core Products |
2099508 | Model Code Description N/A 4.15.09 R 05 BN4 /-B1.7 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
1285995 | Model Code Description N/A 4.932633 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
1273301 | Model Code Description N/A 4.94.300 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.7 in94 mm | Length N/A 12.6 in319 mm | Core Products |
2213313 | Model Code Description N/A 4.01.09 S 10 XSX | Absolute Filter Rating N/A 10 µm | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap/Grommet | Cap 2 Type N/A Open Cap/Grommet | Outside Diameter N/A 3.7 in93.98 mm | Length N/A 9.1 in231.14 mm | Core Products |
2210346 | Model Code Description N/A 4.06.05 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.2 in55.88 mm | Length N/A 5.3 in134.62 mm | Core Products |
1303897 | Model Code Description N/A 4.14.08 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm | Core Products |
2215429 | Model Code Description N/A 4.23.18 R 040 BN4 | Absolute Filter Rating N/A 40 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm | Core Products |