Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2060918 | N/A 5.01.05 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2062237 | N/A 5.01.05 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2064090 | N/A 5.01.05 R 03 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2060919 | N/A 5.01.05 R 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2060920 | N/A 5.01.05 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2064883 | N/A 5.01.05 R 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2083723 | N/A 5.01.05 R 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2065297 | N/A 5.01.05 R 10 P /-V | N/A | N/A P=Polyester Fleece / Cellulose | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2060921 | N/A 5.01.05 R 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2063181 | N/A 5.01.05 R 25 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2207713 | N/A 5.01.05 R 25 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2561473 | N/A 5.01.05R25P * | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3 in76.2 mm | N/A 4.9 in123.8 mm | |
| 2060852 | N/A 5.02.09 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2062349 | N/A 5.02.09 D 03 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2060853 | N/A 5.02.09 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2060854 | N/A 5.02.09 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2062341 | N/A 5.02.09 D 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2060855 | N/A 5.02.09 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2062372 | N/A 5.02.09 D 25 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 9 in229.6 mm | |
| 2074641 | N/A 5.02.18 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 18.2 in461.8 mm | |
| 2056532 | N/A 5.02.27 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 27 in704.3 mm | |
| 2056534 | N/A 5.02.27 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3.50 in88.9 mm | N/A 27 in704.3 mm | |
| 2206390 | N/A 5.03.09 D 01 BH4 | N/A 1 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap | N/A Open Cap | N/A 3.9 in100 mm | N/A 9 in229.5 mm | |
| 2081446 | N/A 5.03.09 D 01 BN4 | N/A 1 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap | N/A Open Cap | N/A 3.9 in100 mm | N/A 9 in229.5 mm | |
| 2096735 | N/A 5.03.09 D 01 BN4 /-V | N/A 1 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A Open Cap | N/A Open Cap | N/A 3.9 in100 mm | N/A 9 in229.5 mm |