101 - 125 of 220 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 5.03.18 D 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 05 BN4 /-V SO103H N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BH4 /-SFREE N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BH4 /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BN4 /-EPR SO103H N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 OH/PS /-V N/A 10 µm N/A OH/PS=OptimicronH Pulse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 149 W /-V N/A N/A W=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 15 MM N/A 15 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 20 BH4 N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 20 BH4 /-V N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 25 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 25 W /-V N/A N/A W=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 40 AM N/A N/A AM=Aquamicron N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 74 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18 D 74 W /-V N/A N/A W=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.18D10P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 18.5 in470 mm
N/A 5.03.27 D 01 BN4 /-V N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 27.7 in704.5 mm
N/A 5.03.27 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 27.7 in704.5 mm
N/A 5.03.27 D 03 BH4 /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 27.7 in704.5 mm
101 - 125 of 220 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »