Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2065003 | Model Code Description N/A 5.03.27 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2082855 | Model Code Description N/A 5.03.27 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 1319542 | Model Code Description N/A 5.03.27 D 03 OH/PS /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2056639 | Model Code Description N/A 5.03.27 D 05 BH4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2081981 | Model Code Description N/A 5.03.27 D 05 BH4 /-02081981 | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2093138 | Model Code Description N/A 5.03.27 D 05 BH4 /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2079771 | Model Code Description N/A 5.03.27 D 05 BH4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2065004 | Model Code Description N/A 5.03.27 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2096797 | Model Code Description N/A 5.03.27 D 05 BN4 /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2073488 | Model Code Description N/A 5.03.27 D 05 BN4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2200583 | Model Code Description N/A 5.03.27 D 05 BN4 /-V-G | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 1321505 | Model Code Description N/A 5.03.27 D 05 OH/PS /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2056640 | Model Code Description N/A 5.03.27 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2072362 | Model Code Description N/A 5.03.27 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2065005 | Model Code Description N/A 5.03.27 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2056493 | Model Code Description N/A 5.03.27 D 10 BN4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2200584 | Model Code Description N/A 5.03.27 D 10 BN4 /-V-G | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2070925 | Model Code Description N/A 5.03.27 D 10 BN4 /-V-SO103H | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 1320952 | Model Code Description N/A 5.03.27 D 10 OH/PS /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2204670 | Model Code Description N/A 5.03.27 D 149 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2056641 | Model Code Description N/A 5.03.27 D 20 BH4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2065006 | Model Code Description N/A 5.03.27 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2096052 | Model Code Description N/A 5.03.27 D 20 BN4 /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2200585 | Model Code Description N/A 5.03.27 D 20 BN4 /-V-G | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |
| 2076030 | Model Code Description N/A 5.03.27 D 25 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 27.7 in704.5 mm | Core Products |