Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1253116 | Model Code N/A 0990 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 19.1 in484 mm | Core Products |
| 1252900 | Model Code N/A 0990 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 19.1 in484 mm | Core Products |
| 1253118 | Model Code N/A 1320 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1252902 | Model Code N/A 1320 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1253120 | Model Code N/A 1320 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 2096770 | Model Code N/A 1320 D 005 BN4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1252904 | Model Code N/A 1320 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1253122 | Model Code N/A 1320 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1252906 | Model Code N/A 1320 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1253124 | Model Code N/A 1320 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1252908 | Model Code N/A 1320 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1252015 | Model Code N/A 1320 D 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 25.6 in650 mm | Core Products |
| 1288555 | Model Code N/A 1500 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1288553 | Model Code N/A 1500 D 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1285453 | Model Code N/A 1500 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1288317 | Model Code N/A 1500 D 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1288557 | Model Code N/A 1500 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1287410 | Model Code N/A 1500 D 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1284038 | Model Code N/A 1500 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1288554 | Model Code N/A 1500 D 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1251428 | Model Code N/A 0060 D 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1251430 | Model Code N/A 0060 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1251436 | Model Code N/A 0110 D 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1251438 | Model Code N/A 0110 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1251440 | Model Code N/A 0110 D 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |