Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1251444 | Model Code N/A 0160 D 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1251445 | Model Code N/A 0160 D 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1251446 | Model Code N/A 0160 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1251454 | Model Code N/A 0240 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1251458 | Model Code N/A 0280 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1251464 | Model Code N/A 0330 D 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1251474 | Model Code N/A 0660 D 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1253039 | Model Code N/A 0060 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1253041 | Model Code N/A 0060 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1253043 | Model Code N/A 0060 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1253047 | Model Code N/A 0110 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6 in153 mm | Core Products |
| 1253051 | Model Code N/A 0110 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6 in153 mm | Core Products |
| 1253053 | Model Code N/A 0110 D 020 BH4HC /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6 in153 mm | Core Products |
| 1253063 | Model Code N/A 0160 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1253065 | Model Code N/A 0160 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.5 in115 mm | Core Products |
| 1253071 | Model Code N/A 0240 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in175 mm | Core Products |
| 1253075 | Model Code N/A 0240 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in175 mm | Core Products |
| 1253079 | Model Code N/A 0280 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1253081 | Model Code N/A 0280 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1253083 | Model Code N/A 0280 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1253087 | Model Code N/A 0330 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1253091 | Model Code N/A 0330 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1253099 | Model Code N/A 0500 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1253103 | Model Code N/A 0660 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1253105 | Model Code N/A 0660 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |