Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1253107 | Model Code N/A 0660 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1253115 | Model Code N/A 0990 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 19.1 in484 mm | Core Products |
| 1262262 | Model Code N/A 0280 D 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in356 mm | Core Products |
| 1263456 | Model Code N/A 0030 D 003 BH4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.4 in35 mm | Length N/A 3.7 in94 mm | Core Products |
| 1263404 | Model Code N/A 0030 D 003 BN4HC /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.4 in35 mm | Length N/A 3.7 in94 mm | Core Products |
| 1263457 | Model Code N/A 0030 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.4 in35 mm | Length N/A 3.7 in94 mm | Core Products |
| 1265432 | Model Code N/A 0110 D 100 W/HC /-V | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1290389 | Model Code N/A 1500 D 005 BH4HC /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.94 in100 mm | Length N/A 24.6 in626 mm | Core Products |
| 1290691 | Model Code N/A 0095 D 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 8.2 in209 mm | Core Products |
| 1303885 | Model Code N/A 0055 D 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 1307336 | Model Code N/A 0110 D 005 ON /-V-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1307863 | Model Code N/A 0240 D 003 ON /-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1308156 | Model Code N/A 0990 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 19.1 in484 mm | Core Products |
| 2055871 | Model Code N/A 0660 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2073696 | Model Code N/A 0660 D 074 W/HC /-V | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1250489 | Model Code N/A 0140 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1251655 | Model Code N/A 0140 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1253056 | Model Code N/A 0140 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1253058 | Model Code N/A 0140 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1253059 | Model Code N/A 0140 D 010 BH4HC /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1260893 | Model Code N/A 0140 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1268221 | Model Code N/A 0015 D 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.38 in35 mm | Length N/A 1.65 in42 mm | Core Products |
| 1264540 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2205578 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2069712 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |