Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1263459 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1263407 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 303969 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2202950 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2073878 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2065083 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1252336 | Model Code N/A | Absolute Filter Rating N/A 50 µm | Media Type N/A W = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2073716 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2073705 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1309384 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 1295794 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 2207701 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 1253018 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 1253019 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 1309879 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 2.8 in57 mm | Core Products |
| 2069398 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A W = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in45 mm | Length N/A 3.9 in100 mm | Core Products |
| 1290690 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 1314464 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 1314162 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 1253022 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 2212071 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 2213667 | Model Code N/A | Absolute Filter Rating N/A 40 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm | Core Products |
| 2075403 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1271898 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2071116 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |