Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 316813 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 313442 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2080660 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 316826 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2077452 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2095587 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 1265430 | Model Code N/A | Absolute Filter Rating N/A 50 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2202670 | Model Code N/A | Absolute Filter Rating N/A 74 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2073484 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 302045 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2073642 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm | Core Products |
| 2098113 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 6.7 in169 mm | Core Products |
| 1253020 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 6.7 in169 mm | Core Products |
| 2213815 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 8.2 in209 mm | Core Products |
| 1271681 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.2 in57 mm | Length N/A 8.2 in209 mm | Core Products |
| 1330848 | Model Code N/A | Absolute Filter Rating N/A 1 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1324016 | Model Code N/A | Absolute Filter Rating N/A 1 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1307956 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1265783 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2075707 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2072412 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1276890 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1251545 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1251434 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1308832 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |