Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 304000 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2068876 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2080874 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1312863 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1253049 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2076044 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 303999 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2078805 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2066225 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2059943 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1265841 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 303998 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2064313 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2074710 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 303997 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2066194 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1253169 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 314814 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1252520 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1264223 | Model Code N/A | Absolute Filter Rating N/A 50 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1265431 | Model Code N/A | Absolute Filter Rating N/A 50 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2078545 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2217507 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2088849 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1265443 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |