Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2201439 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 2091541 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.1 in155 mm | Core Products |
| 1253054 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1260903 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1290401 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1251443 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1253060 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1253061 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1260883 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 314627 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 2085405 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1262844 | Model Code N/A | Absolute Filter Rating N/A 50 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 1.8 in47 mm | Length N/A 7.60 in193.5 mm | Core Products |
| 1313205 | Model Code N/A | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2059841 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2086296 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1264537 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2070034 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2081370 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2069520 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1282041 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 245101 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2073496 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 2084559 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1285326 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
| 1314647 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |