Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1268169 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1333561 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 303873 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2215485 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1253077 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1251456 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 303874 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 319434 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 316416 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2082469 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1252524 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2075365 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2087392 | Model Code N/A | Absolute Filter Rating N/A 149 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 1270108 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
| 2088927 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1269833 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2074015 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2072307 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2077771 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1269291 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2079991 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2092347 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1316332 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1251548 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2084664 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |