Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2084715 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1274406 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2084717 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1262263 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 310350 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 1251110 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2084861 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 14 in355 mm | Core Products |
| 2208426 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2208427 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2207265 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2208480 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2211028 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2208428 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2212111 | Model Code N/A | Absolute Filter Rating N/A 40 µm | Media Type N/A AM = Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2208429 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2208430 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.55 in90.17 mm | Length N/A 7 in177.80 mm | Core Products |
| 2059850 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1264543 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2069162 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1268071 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2067316 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2082331 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1284819 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1251460 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1251461 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |