Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 245413 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 313759 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1252526 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2086990 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1277750 | Model Code N/A | Absolute Filter Rating N/A 40 µm | Media Type N/A AM = Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2071135 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 318874 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2081412 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2208431 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2208432 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2207266 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2208481 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2211029 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2208433 | Model Code N/A | Absolute Filter Rating N/A 25 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2208434 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 2208435 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.56 in90.424 mm | Length N/A 10.25 in260.35 mm | Core Products |
| 1262270 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 315858 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1253097 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1308863 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1251469 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 313374 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1253101 | Model Code N/A | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 2059855 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1329233 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |