Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1265782 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2075020 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2073041 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2056456 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2079604 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2073897 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 301360 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2211313 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2056459 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2074348 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1286990 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2206091 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2075747 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2069630 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2079606 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1296723 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1251476 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 301359 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2074088 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2214405 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2075306 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2067129 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2068560 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1316144 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1265839 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |