626 - 650 of 670 | Results Per Page | View | Unit of Measure
« 26 27 

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A N/A 10 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 10 µm N/A ON = Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 20 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 20 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Ethylene propylene rubber (EPR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Ethylene propylene rubber (EPR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 25 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 50 µm N/A W/HC = Wire Mesh N/A Ethylene propylene rubber (EPR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 50 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 74 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 100 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 200 µm N/A W/HC = Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A N/A 3 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A N/A 10 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 25.6 in650 mm
N/A N/A 3 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 25.6 in650 mm
626 - 650 of 670 | Results Per Page | View | Unit of Measure
« 26 27