51 - 75 of 670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A 0075 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0075 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0075 D 010 BN4HC /-SFREE N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0075 D 010 MM N/A 10 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0075 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0075 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 6.7 in169 mm
N/A 0095 D 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0095 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0095 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0095 D 015 MM N/A 15 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0095 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0110 D 003 BH4HC N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 003 BH4HC /-E N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 005 BH4HC N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 005 BH4HC-SFREE N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 015 MM N/A 15 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 020 BH4HC N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 025 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.2 in158 mm
N/A 0110 D 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0110 D 050 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.2 in158 mm
51 - 75 of 670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »