Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1253088 | Model Code N/A 0330 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1300402 | Model Code N/A 0330 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1260897 | Model Code N/A 0330 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1307959 | Model Code N/A 0330 D 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1253090 | Model Code N/A 0330 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1300748 | Model Code N/A 0330 D 010 BH4HC /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1272736 | Model Code N/A 0330 D 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1266454 | Model Code N/A 0330 D 010 ECO/N | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1273694 | Model Code N/A 0330 D 010 G/HC | Absolute Filter Rating N/A 10 µm | Media Type N/A G/HC=Lubimicron for API | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1277279 | Model Code N/A 0330 D 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1250493 | Model Code N/A 0330 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1298955 | Model Code N/A 0330 D 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1253092 | Model Code N/A 0330 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 1260887 | Model Code N/A 0330 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2055866 | Model Code N/A 0330 D 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 319433 | Model Code N/A 0330 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2055867 | Model Code N/A 0330 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 303823 | Model Code N/A 0330 D 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 2055868 | Model Code N/A 0330 D 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 6.5 in164 mm | Core Products |
| 304564 | Model Code N/A 0330 D 200 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3 in77 mm | Length N/A 6.5 in164 mm | Core Products |
| 1253094 | Model Code N/A 0500 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1260908 | Model Code N/A 0500 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1253096 | Model Code N/A 0500 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1260898 | Model Code N/A 0500 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1311658 | Model Code N/A 0500 D 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |