HYDAC Filter Elements - Type S for Suction Filters
Elements-HYDAC Proprietary
Part Number |
Model Code Description |
Seal |
Size |
Filter Rating |
Media Type |
Core Products |
|---|---|---|---|---|---|---|
| 1251192 | Model Code Description N/A 0050 S 075 W /-B0.2 | Seal N/A Nitrile Rubber (NBR) | Size N/A 0050 | Filter Rating N/A 75 µm | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1251193 | Model Code Description N/A 0050 S 125 W | Seal N/A Nitrile Rubber (NBR) | Size N/A 0050 | Filter Rating N/A 125 µm | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 1251194 | Model Code Description N/A 0050 S 125 W /-B0.2 | Seal N/A Nitrile Rubber (NBR) | Size N/A 0050 | Filter Rating N/A 125 µm | Media Type N/A W=Stainless Steel Wire Mesh | Core Products |
| 2554122 | Model Code Description N/A 0240 S 010 P | Seal N/A Nitrile Rubber (NBR) | Size N/A 0240 | Filter Rating N/A 10 µm | Media Type N/A P=Polyester Fleece / Cellulose | Core Products |
| 2056244 | Model Code Description N/A 0330 S 010 P/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 10 µm | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2056229 | Model Code Description N/A 0330 S 020 BN4HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Core Products |
| 2064230 | Model Code Description N/A 0330 S 020 P/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 20 µm | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2056246 | Model Code Description N/A 0330 S 025 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 25 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056250 | Model Code Description N/A 0330 S 074 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 74 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056253 | Model Code Description N/A 0330 S 149 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0330 | Filter Rating N/A 149 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056258 | Model Code Description N/A 0660 S 020 BN4HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0660 | Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Core Products |
| 2056259 | Model Code Description N/A 0660 S 025 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0660 | Filter Rating N/A 25 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056261 | Model Code Description N/A 0660 S 074 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0660 | Filter Rating N/A 74 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056263 | Model Code Description N/A 0660 S 149 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0660 | Filter Rating N/A 149 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2056265 | Model Code Description N/A 0950 S 020 P/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0950 | Filter Rating N/A 20 µm | Media Type N/A P/HC=Polyester Fleece / Cellulose | Core Products |
| 2077924 | Model Code Description N/A 0950 S 025 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 0950 | Filter Rating N/A 25 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |
| 2062103 | Model Code Description N/A 1300 S 149 W/HC | Seal N/A Nitrile Rubber (NBR) | Size N/A 1300 | Filter Rating N/A 149 µm | Media Type N/A W/HC=Stainless Steel Wire Mesh | Core Products |