Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2077327 | Model Code N/A 0500 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 319596 | Model Code N/A 0500 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3 in77 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2074777 | Model Code N/A 0500 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2069513 | Model Code N/A 0500 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 1264499 | Model Code N/A 0660 R 003 BN/AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263015 | Model Code N/A 0660 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263680 | Model Code N/A 0660 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2201924 | Model Code N/A 0660 R 003 ON /-B6-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263023 | Model Code N/A 0660 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 1268347 | Model Code N/A 0660 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263016 | Model Code N/A 0660 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263681 | Model Code N/A 0660 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2096768 | Model Code N/A 0660 R 005 ON /-B6-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263024 | Model Code N/A 0660 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 1264508 | Model Code N/A 0660 R 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1268348 | Model Code N/A 0660 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275591 | Model Code N/A 0660 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263017 | Model Code N/A 0660 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1270337 | Model Code N/A 0660 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2098169 | Model Code N/A 0660 R 010 ON /-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 1263682 | Model Code N/A 0660 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2097596 | Model Code N/A 0660 R 010 ON /-B6-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263025 | Model Code N/A 0660 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 1306238 | Model Code N/A 0660 R 010 ON /-SFREE-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1313135 | Model Code N/A 0660 R 010 ON /-SFREE-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |