Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1266547 | Model Code N/A 0660 R 010 ON/PO /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 2083631 | Model Code N/A 0660 R 010 P P/N: 2-212 | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.8 in95.5 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2065626 | Model Code N/A 0660 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 316088 | Model Code N/A 0660 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263018 | Model Code N/A 0660 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265541 | Model Code N/A 0660 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263683 | Model Code N/A 0660 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263026 | Model Code N/A 0660 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 2061115 | Model Code N/A 0660 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1301734 | Model Code N/A 0660 R 020 P/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2057077 | Model Code N/A 0660 R 020 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 1286136 | Model Code N/A 0660 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 2055600 | Model Code N/A 0660 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2084694 | Model Code N/A 0660 R 025 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2055671 | Model Code N/A 0660 R 025 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2077233 | Model Code N/A 0660 R 025 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2076587 | Model Code N/A 0660 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 315356 | Model Code N/A 0660 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 300718 | Model Code N/A 0660 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 306962 | Model Code N/A 0660 R 050 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 314883 | Model Code N/A 0660 R 050 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 2055601 | Model Code N/A 0660 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2071022 | Model Code N/A 0660 R 074 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2079623 | Model Code N/A 0660 R 074 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2077234 | Model Code N/A 0660 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |