Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 314894 | Model Code N/A 0950 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2055376 | Model Code N/A 0950 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062784 | Model Code N/A 0950 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 307291 | Model Code N/A 0950 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 314893 | Model Code N/A 0950 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 2055377 | Model Code N/A 0950 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2097447 | Model Code N/A 0950 R 149 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2071144 | Model Code N/A 0950 R 149 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2089507 | Model Code N/A 0950 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 1281352 | Model Code N/A 1300 R 001 BN4HC | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272572 | Model Code N/A 1300 R 001 ON /-KB | Absolute Filter Rating N/A 1 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 1264501 | Model Code N/A 1300 R 003 BN4AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1267991 | Model Code N/A 1300 R 003 BN4AM /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2091036 | Model Code N/A 1300 R 003 BN4HC /-B4-KE50 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1263051 | Model Code N/A 1300 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263752 | Model Code N/A 1300 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263059 | Model Code N/A 1300 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2092849 | Model Code N/A 1300 R 005 BN4HC /-B4-KE50 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1297473 | Model Code N/A 1300 R 005 BN4HX/-B4-KE50 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HX=Betamicron® Large OD Cap | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1268363 | Model Code N/A 1300 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263052 | Model Code N/A 1300 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1288612 | Model Code N/A 1300 R 005 ON /-B1 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263753 | Model Code N/A 1300 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263060 | Model Code N/A 1300 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 1301688 | Model Code N/A 1300 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |