Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1264510 | Model Code N/A 1300 R 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2094390 | Model Code N/A 1300 R 010 BN4AM /-B4-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1279761 | Model Code N/A 1300 R 010 BN4AM/-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1284461 | Model Code N/A 1300 R 010 BN4HC /-B4-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 2091832 | Model Code N/A 1300 R 010 BN4HC /-B6-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1295201 | Model Code N/A 1300 R 010 BN4HX/-B4-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HX=Betamicron® Large OD Cap | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1268364 | Model Code N/A 1300 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077363 | Model Code N/A 1300 R 010 G/HC /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A G/HC=Lubimicron for API | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 1263053 | Model Code N/A 1300 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1264141 | Model Code N/A 1300 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263754 | Model Code N/A 1300 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263061 | Model Code N/A 1300 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 1306650 | Model Code N/A 1300 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1270896 | Model Code N/A 1300 R 010 ON/PO | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266492 | Model Code N/A 1300 R 010 ON/PO /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2068337 | Model Code N/A 1300 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077198 | Model Code N/A 1300 R 010 P/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2069213 | Model Code N/A 1300 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2069318 | Model Code N/A 1300 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2063097 | Model Code N/A 1300 R 010 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 1268365 | Model Code N/A 1300 R 020 ECON2 | Absolute Filter Rating N/A 20 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263054 | Model Code N/A 1300 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1264140 | Model Code N/A 1300 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263755 | Model Code N/A 1300 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263062 | Model Code N/A 1300 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |