Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1286135 | Model Code N/A 1300 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2067741 | Model Code N/A 1300 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2079630 | Model Code N/A 1300 R 020 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2064993 | Model Code N/A 1300 R 020 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2099225 | Model Code N/A 1300 R 025 CRX | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2200072 | Model Code N/A 1300 R 025 CRX/ -B6 | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2078204 | Model Code N/A 1300 R 025 CRXW | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2055379 | Model Code N/A 1300 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2064333 | Model Code N/A 1300 R 025 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2064687 | Model Code N/A 1300 R 025 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2055551 | Model Code N/A 1300 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 315269 | Model Code N/A 1300 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2079654 | Model Code N/A 1300 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1283387 | Model Code N/A 1300 R 050 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 301523 | Model Code N/A 1300 R 050 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 307583 | Model Code N/A 1300 R 050 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2055380 | Model Code N/A 1300 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2089208 | Model Code N/A 1300 R 074 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2083470 | Model Code N/A 1300 R 074 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2062785 | Model Code N/A 1300 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 311501 | Model Code N/A 1300 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 314217 | Model Code N/A 1300 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 2055381 | Model Code N/A 1300 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077324 | Model Code N/A 1300 R 149 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2065454 | Model Code N/A 1300 R 149 W/HC /-B0.3 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 4.4 psi0.3 bar | Core Products |