Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1265888 | Model Code N/A 1700 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2094042 | Model Code N/A 1700 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272573 | Model Code N/A 2600 R 001 ON /-KB | Absolute Filter Rating N/A 1 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1264502 | Model Code N/A 2600 R 003 BN/AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1268232 | Model Code N/A 2600 R 003 BN4AM /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1268366 | Model Code N/A 2600 R 003 ECON2 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263063 | Model Code N/A 2600 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276883 | Model Code N/A 2600 R 003 ON /-B1 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263776 | Model Code N/A 2600 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1300358 | Model Code N/A 2600 R 003 ON /-B6-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263071 | Model Code N/A 2600 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1298670 | Model Code N/A 2600 R 005 BN4HC /-B4-KE50 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1268367 | Model Code N/A 2600 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263064 | Model Code N/A 2600 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276245 | Model Code N/A 2600 R 005 ON /-B1 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1315637 | Model Code N/A 2600 R 005 ON /-B4 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1263777 | Model Code N/A 2600 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263072 | Model Code N/A 2600 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1298233 | Model Code N/A 2600 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1314835 | Model Code N/A 2600 R 005 ON/PO /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1251955 | Model Code N/A 2600 R 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1287976 | Model Code N/A 2600 R 010 BN4HC /-B4-5KE25 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1284268 | Model Code N/A 2600 R 010 BN4HC /-B4-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1308330 | Model Code N/A 2600 R 010 BN4HX /-B4-KE50 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HX=Betamicron® Large OD Cap | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6 in153 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1268368 | Model Code N/A 2600 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |