Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1276748 | Model Code N/A 2600 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1295893 | Model Code N/A 2600 R 010 MM /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1263065 | Model Code N/A 2600 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265305 | Model Code N/A 2600 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1277535 | Model Code N/A 2600 R 010 ON /-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 1263778 | Model Code N/A 2600 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263073 | Model Code N/A 2600 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1308862 | Model Code N/A 2600 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1311660 | Model Code N/A 2600 R 010 ON /-SFREE-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 1268092 | Model Code N/A 2600 R 010 ON/PO /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2062493 | Model Code N/A 2600 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275681 | Model Code N/A 2600 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2079629 | Model Code N/A 2600 R 010 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2093425 | Model Code N/A 2600 R 015 MM /-KB | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1263066 | Model Code N/A 2600 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272891 | Model Code N/A 2600 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2084060 | Model Code N/A 2600 R 020 ON /-B2 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 1263779 | Model Code N/A 2600 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263074 | Model Code N/A 2600 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 1294414 | Model Code N/A 2600 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2065744 | Model Code N/A 2600 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2092859 | Model Code N/A 2600 R 020 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2074081 | Model Code N/A 2600 R 025 CRX | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2078208 | Model Code N/A 2600 R 025 CRXW | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 304683 | Model Code N/A 2600 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |