Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2055383 | Model Code N/A 2600 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2055504 | Model Code N/A 2600 R 025 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2083321 | Model Code N/A 2600 R 025 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 304515 | Model Code N/A 2600 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 316102 | Model Code N/A 2600 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 318779 | Model Code N/A 2600 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1260153 | Model Code N/A 2600 R 050 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 317999 | Model Code N/A 2600 R 050 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2078336 | Model Code N/A 2600 R 060 CR | Absolute Filter Rating N/A | Media Type N/A PES=Polyester | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2055384 | Model Code N/A 2600 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2073247 | Model Code N/A 2600 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 317310 | Model Code N/A 2600 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.9 in125 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 316066 | Model Code N/A 2600 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1271874 | Model Code N/A 2600 R 100 W/HC /-B2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 314150 | Model Code N/A 2600 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2055385 | Model Code N/A 2600 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2073255 | Model Code N/A 2600 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A | Core Products |
| 2098125 | Model Code N/A 2600 R 149 W/HC-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1317620 | Model Code N/A 2600 R 200 W/HC/-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 1260470 | Model Code N/A 2600 R 040 AM /-V | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1260824 | Model Code N/A 0110 R 050 W/HC /-V | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262348 | Model Code N/A 0850 R 020 P/HC /-V | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262937 | Model Code N/A 0060 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262947 | Model Code N/A 0110 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262949 | Model Code N/A 0110 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |