Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1282279 | Model Code N/A 1700 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1323725 | Model Code N/A 2600 R 015 ON | Absolute Filter Rating N/A 15 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 28.4 in722 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1328216 | Model Code N/A 0660 R 003 ON /-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1301922 | Model Code N/A 2700 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 8.9 in227 mm | Length N/A 19.5 in495 mm | Bypass Pressure N/A | Core Products |
| 2072445 | Model Code N/A 0660 R 010 P/HC /-V | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 302753 | Model Code N/A 0060 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Core Products |
| 1262935 | Model Code N/A 0060 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263483 | Model Code N/A 0060 R 003 ON /-V KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Core Products |
| 2217470 | Model Code N/A 0060 R 010 ON /-B6-SO263 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1271897 | Model Code N/A 0060 R 010 ON /-SO263 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263489 | Model Code N/A 0060 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263485 | Model Code N/A 0060 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Core Products |
| 1262938 | Model Code N/A 0060 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1317770 | Model Code N/A 0150 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1330179 | Model Code N/A 0150 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263565 | Model Code N/A 0160 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263566 | Model Code N/A 0160 R 003 ON /-B1 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1264740 | Model Code N/A 0160 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1296716 | Model Code N/A 0160 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1298682 | Model Code N/A 0160 R 003 ON /-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1310811 | Model Code N/A 0160 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1310820 | Model Code N/A 0160 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1311908 | Model Code N/A 0160 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A | Core Products |
| 1314647 | Model Code N/A 0160 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1322322 | Model Code N/A 0160 R 005 ON /-SO263 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |