Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2059841 | Model Code N/A 0160 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2067055 | Model Code N/A 0160 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2069775 | Model Code N/A 0160 R 010 ON /-B6-SO263 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2072314 | Model Code N/A 0160 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A | Core Products |
| 2073239 | Model Code N/A 0160 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2074768 | Model Code N/A 0160 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077326 | Model Code N/A 0160 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262971 | Model Code N/A 0165 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in228 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262972 | Model Code N/A 0165 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in228 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262973 | Model Code N/A 0165 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in228 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2090551 | Model Code N/A 0185 R 010 ON /-SO882 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 11.6 in295 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1327043 | Model Code N/A 0185 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 11.6 in295 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1280699 | Model Code N/A 0210 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in277 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276029 | Model Code N/A 0270 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 16.1 in409 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262995 | Model Code N/A 0330 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263644 | Model Code N/A 0330 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263640 | Model Code N/A 0330 R 003 ON /-V-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1262996 | Model Code N/A 0330 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263645 | Model Code N/A 0330 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263641 | Model Code N/A 0330 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1322952 | Model Code N/A 0330 R 010 ON /-B6-SO263 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1311662 | Model Code N/A 0330 R 010 ON /-SFREE-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1264590 | Model Code N/A 0330 R 010 ON /-SO263 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266325 | Model Code N/A 0330 R 010 ON /-V-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263646 | Model Code N/A 0330 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |