Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
---|---|---|---|---|---|---|---|---|
1263642 | Model Code N/A 0330 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
1262998 | Model Code N/A 0330 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2208416 | Model Code N/A 0660 R 003 ON /-B1-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1263692 | Model Code N/A 0660 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263688 | Model Code N/A 0660 R 003 ON /-V-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
2208643 | Model Code N/A 0660 R 005 ON /-B1-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1308082 | Model Code N/A 0660 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263693 | Model Code N/A 0660 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263689 | Model Code N/A 0660 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
1263694 | Model Code N/A 0660 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263022 | Model Code N/A 0660 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2095526 | Model Code N/A 0660 R 020 ON /-V-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263716 | Model Code N/A 0850 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1311033 | Model Code N/A 0850 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263032 | Model Code N/A 0850 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2098910 | Model Code N/A 0850 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
2056454 | Model Code N/A 0850 R 010 ON /-EPR | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1306649 | Model Code N/A 0850 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263033 | Model Code N/A 0850 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263718 | Model Code N/A 0850 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263714 | Model Code N/A 0850 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
1263034 | Model Code N/A 0850 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1317946 | Model Code N/A 0950 R 010 ON /-SFREE-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1263736 | Model Code N/A 0950 R 003 ON /-V-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
1263044 | Model Code N/A 0950 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |