Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
---|---|---|---|---|---|---|---|---|
1263742 | Model Code N/A 0950 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263743 | Model Code N/A 0950 R 020 ON /-V-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1276483 | Model Code N/A 1300 R 001 ON /-V-KB | Absolute Filter Rating N/A 1 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
1263055 | Model Code N/A 1300 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2096731 | Model Code N/A 1300 R 003 ON /-V-B1 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
2210769 | Model Code N/A 1300 R 005 D-ECO /-B4-KE50 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
1263056 | Model Code N/A 1300 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263765 | Model Code N/A 1300 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263761 | Model Code N/A 1300 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
1320872 | Model Code N/A 1300 R 010 ON /-SFREE-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263762 | Model Code N/A 1300 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
1263058 | Model Code N/A 1300 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1299939 | Model Code N/A 1700 R 003 ON /-SFREE-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1265874 | Model Code N/A 1700 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2089563 | Model Code N/A 1700 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1318390 | Model Code N/A 1700 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1285533 | Model Code N/A 1700 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A | Core Products |
1319155 | Model Code N/A 1700 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1265876 | Model Code N/A 1700 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2078219 | Model Code N/A 1700 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1273100 | Model Code N/A 1700 R 010 ON/PO | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2089337 | Model Code N/A 1700 R 020 ON /-V-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1275594 | Model Code N/A 1700 R 020 ON /-V-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31 in791 mm | Bypass Pressure N/A | Core Products |
1263539 | Model Code N/A 0110 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1262948 | Model Code N/A 0110 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |