Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1286432 | Model Code N/A 0090 R 005 BNK4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1300398 | Model Code N/A 0090 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1283888 | Model Code N/A 0090 R 010 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276077 | Model Code N/A 0090 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275302 | Model Code N/A 0090 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1317435 | Model Code N/A 0090 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1310999 | Model Code N/A 0090 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1275303 | Model Code N/A 0090 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275146 | Model Code N/A 0090 R 020 BNK | Absolute Filter Rating N/A 20 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1283938 | Model Code N/A 0090 R 020 BNK4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275438 | Model Code N/A 0090 R 020 ECON2 | Absolute Filter Rating N/A 20 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1321650 | Model Code N/A 0090 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262943 | Model Code N/A 0110 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263527 | Model Code N/A 0110 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262951 | Model Code N/A 0110 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Core Products |
| 1262944 | Model Code N/A 0110 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2083519 | Model Code N/A 0110 R 005 ON /-B1 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263528 | Model Code N/A 0110 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262952 | Model Code N/A 0110 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Core Products |
| 2097197 | Model Code N/A 0110 R 010 G/HC /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A G/HC=Lubimicron for API | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262945 | Model Code N/A 0110 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2067957 | Model Code N/A 0110 R 010 ON /-B0.2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 1266504 | Model Code N/A 0110 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263529 | Model Code N/A 0110 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262953 | Model Code N/A 0110 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in171 mm | Bypass Pressure N/A | Core Products |