Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2071771 | Model Code N/A 0110 R 005 ON /-V-B0.2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 1263536 | Model Code N/A 0110 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A | Core Products |
| 1263541 | Model Code N/A 0110 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 3 psi6 bar | Core Products |
| 1263537 | Model Code N/A 0110 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A | Core Products |
| 1313957 | Model Code N/A 0110 R 010 ON/PO /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1285915 | Model Code N/A 0110 R 020 ON /-SO263 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262950 | Model Code N/A 0110 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263538 | Model Code N/A 0110 R 020 ON /-V-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2 in52 mm | Length N/A 6.7 in169 mm | Bypass Pressure N/A | Core Products |
| 1262959 | Model Code N/A 0160 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262964 | Model Code N/A 0160 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A | Core Products |
| 1262960 | Model Code N/A 0160 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262961 | Model Code N/A 0160 R 010 ON /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262962 | Model Code N/A 0160 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in144 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262983 | Model Code N/A 0240 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263615 | Model Code N/A 0240 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263616 | Model Code N/A 0240 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263612 | Model Code N/A 0240 R 005 ON /-V-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 1274224 | Model Code N/A 0240 R 010 ON /-V-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263617 | Model Code N/A 0240 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263613 | Model Code N/A 0240 R 010 ON /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 1317746 | Model Code N/A 0240 R 010 ON/PO /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1288468 | Model Code N/A 0240 R 010 ON/PO /-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 1262986 | Model Code N/A 0240 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263007 | Model Code N/A 0500 R 003 ON /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263668 | Model Code N/A 0500 R 003 ON /-V-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |