Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
---|---|---|---|---|---|---|---|---|
1263012 | Model Code N/A 0500 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A | Core Products |
2089803 | Model Code N/A 0500 R 005 ON /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263669 | Model Code N/A 0500 R 005 ON /-V-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1318408 | Model Code N/A 0500 R 010 ON /-SFREE-V-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A | Core Products |
1263670 | Model Code N/A 0500 R 010 ON /-V-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1263010 | Model Code N/A 0500 R 020 ON /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 3.7 in95 mm | Length N/A 11 in275 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |