76 - 100 of 756 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Bypass Pressure

Core Products

N/A 0110 R 010 ON/PO N/A 10 µm N/A ON/PO=OptimicronN Power N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 010 ON/PO /-KB N/A 10 µm N/A ON/PO=OptimicronN Power N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 010 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 1.7 in44 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 010 P/HC N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 010 P/HC /-B6 N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 010 P/HC /-KB N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 020 ON /-B6 N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 020 ON/PO /-KB N/A 20 µm N/A ON/PO=OptimicronN Power N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 020 P/HC N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 020 P/HC /-B6 N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 020 P/HC /-KB N/A N/A P/HC=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 025 W/HC /-B1 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 14.5 psi1 bar
N/A 0110 R 025 W/HC /-B6 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 025 W/HC /-KB N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 050 W/HC /-B6 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 050 W/HC /-KB N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 074 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 074 W/HC /-B0.2 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 3 psi0.2 bar
N/A 0110 R 074 W/HC /-B1 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 14.5 psi1 bar
N/A 0110 R 074 W/HC /-B6 N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 87 psi6 bar
N/A 0110 R 074 W/HC /-KB N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
N/A 0110 R 149 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A 43 psi3 bar
N/A 0110 R 149 W/HC /-KB N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2 in52 mm N/A 6.7 in171 mm N/A
76 - 100 of 756 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »