Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 245501 | Model Code N/A 0160 R 025 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062532 | Model Code N/A 0160 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2060260 | Model Code N/A 0160 R 074 W /-B6 | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2073904 | Model Code N/A 0160 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2073981 | Model Code N/A 0160 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 304427 | Model Code N/A 0160 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 308530 | Model Code N/A 0160 R 100 W /-KB | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A | Core Products |
| 2065625 | Model Code N/A 0160 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077220 | Model Code N/A 0160 R 149 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 1262967 | Model Code N/A 0165 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263579 | Model Code N/A 0165 R 003 BN4HC /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262975 | Model Code N/A 0165 R 003 BN4HC /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A | Core Products |
| 1307953 | Model Code N/A 0165 R 003 BN4HC /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262968 | Model Code N/A 0165 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263580 | Model Code N/A 0165 R 005 BN4HC /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262969 | Model Code N/A 0165 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1275050 | Model Code N/A 0165 R 010 BN4HC /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2205917 | Model Code N/A 0165 R 010 BN4HC /-B1.7 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 25 psi1.7 bar | Core Products |
| 1263581 | Model Code N/A 0165 R 010 BN4HC /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262977 | Model Code N/A 0165 R 010 BN4HC /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A | Core Products |
| 1268376 | Model Code N/A 0165 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1277811 | Model Code N/A 0165 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2200852 | Model Code N/A 0165 R 010 MM/-B6-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2062016 | Model Code N/A 0165 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2075396 | Model Code N/A 0165 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |