Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1262970 | Model Code N/A 0165 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1311659 | Model Code N/A 0165 R 020 BN4HC /-SFREE-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1268377 | Model Code N/A 0165 R 020 ECON2 | Absolute Filter Rating N/A 20 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2062253 | Model Code N/A 0165 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2064624 | Model Code N/A 0165 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 317837 | Model Code N/A 0165 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2088540 | Model Code N/A 0185 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1286041 | Model Code N/A 0185 R 003 ECON2 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2089210 | Model Code N/A 0185 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1279641 | Model Code N/A 0185 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2078229 | Model Code N/A 0185 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2090551 | Model Code N/A 0185 R 010 BN4HC /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1274082 | Model Code N/A 0185 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2088934 | Model Code N/A 0185 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1294988 | Model Code N/A 0185 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1273235 | Model Code N/A 0185 R 015 ECON2 | Absolute Filter Rating N/A 15 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2078756 | Model Code N/A 0185 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2207923 | Model Code N/A 0185 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 9 in229 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1280884 | Model Code N/A 0210 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in278 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272566 | Model Code N/A 0210 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in278 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1274494 | Model Code N/A 0210 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in278 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2084094 | Model Code N/A 0210 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in278 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1297517 | Model Code N/A 0240 R 003 BN/AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262979 | Model Code N/A 0240 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263603 | Model Code N/A 0240 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |