Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1262987 | Model Code N/A 0240 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 1297070 | Model Code N/A 0240 R 003 ON /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262980 | Model Code N/A 0240 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272179 | Model Code N/A 0240 R 005 ON /-B1 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263604 | Model Code N/A 0240 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1313830 | Model Code N/A 0240 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262981 | Model Code N/A 0240 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1264139 | Model Code N/A 0240 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263605 | Model Code N/A 0240 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262989 | Model Code N/A 0240 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 1273008 | Model Code N/A 0240 R 010 ON/PO /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 2059788 | Model Code N/A 0240 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2087709 | Model Code N/A 0240 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2077329 | Model Code N/A 0240 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262982 | Model Code N/A 0240 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276910 | Model Code N/A 0240 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263606 | Model Code N/A 0240 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1262990 | Model Code N/A 0240 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 2058076 | Model Code N/A 0240 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2080496 | Model Code N/A 0240 R 020 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2069533 | Model Code N/A 0240 R 020 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2069622 | Model Code N/A 0240 R 020 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |
| 2067049 | Model Code N/A 0240 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2082413 | Model Code N/A 0240 R 025 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2070500 | Model Code N/A 0240 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 8 in204 mm | Bypass Pressure N/A | Core Products |